??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24450.0132 Fixed Machine Handle
HELP_VARIABLE
Company
Halder
Description
EH 24450. - Machine Handles DIN 39 with thread plug
Bill of material
24450.0132 Fixed Machine Handle
BESTNR
Ref. No.
24450.0132
AUS
Version
with male thread lug, form E
D1
32 mm
D3
Thread
M12
D4
h13
20 mm
L1
100 mm
L2
21 mm
L3
13 mm
SW
6 mm
G
Weight
360 g
Embedded user actions